Gripper for railway wheels

Challenge

For loading and unloading an ultrasonic test bath, a gripper needed to be developed that gripped railway wheels up to a weight of 1.2 metric tons and submerged them in a test basin.

Solution

This special gripper design is driven entirely by electrical power. Both the gripper stroke and rotary drive are powered by a servo motor. Furthermore, the gripper jaws were protected against the ingress of liquids into the test basin using special sealing.

Highlights and technical data
  • IP67
  • Self locking mechanism
  • Drive AC servo motor
  • External gripping
Technical Data
Drive typeelectric
Gripping conceptFORM
Gripping safety deviceSelf locking mechanism
Max. stroke1050 [mm]
IP classIP67
System weight1100 [kg]
Max. workpiece weight1200 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message